ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
Item # |
Item Name |
Power Supply |
Electromagnetic Brake |
Max Thrust Force (N) |
Stroke (mm) |
Controller |
|---|---|---|---|---|---|---|
| EZC4-05 | - Motorized Cylinder | - 24 VDC | - Not Equipped | - 40 23 45 | - 50 | - |
| EZC4-05CA | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 40 23 45 | - 50 | - Absolute |
| EZC4-05CI | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 40 23 45 | - 50 | - Incremental |
| EZC4-05M | - Motorized Cylinder | - 24 VDC | - Equipped | - 40 23 45 | - 50 | - |
| EZC4-05MCA | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 40 23 45 | - 50 | - Absolute |
| EZC4-05MCI | - Motorized Cylinder with Controller | - 24 VDC | - Equipped | - 40 23 45 | - 50 | - Incremental |
| EZC4-10 | - Motorized Cylinder | - 24 VDC | - Not Equipped | - 40 23 45 | - 100 | - |
| EZC4-10CA | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 40 23 45 | - 100 | - Absolute |
| EZC4-10CI | - Motorized Cylinder with Controller | - 24 VDC | - Not Equipped | - 40 23 45 | - 100 | - Incremental |
| EZC4-10M | - Motorized Cylinder | - 24 VDC | - Equipped | - 40 23 45 | - 100 | - |
| Showing 10 of 192 | ||||||