ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| 2LSB10-1 | - 0.39 | - 3.94 | - 12.3 | - | - | - Horizontal | - | - | - | $354.00 |
| 2LSB10-2 | - 0.39 | - 7.87 | - 9 | - | - | - Horizontal | - | - | - | $362.00 |
| 2LSB10-3 | - 0.39 | - 11.81 | - 6.7 | - | - | - Horizontal | - | - | - | $362.00 |
| 2LSB10-4 | - 0.39 | - 15.75 | - 5.6 | - | - | - Horizontal | - | - | - | $371.00 |
| 2LSB10-5 | - 0.39 | - 19.69 | - 4.5 | - | - | - Horizontal | - | - | - | $377.00 |
| 2LSB10-6 | - 0.39 | - 23.62 | - 3.3 | - | - | - Horizontal | - | - | - | $394.00 |
| 2LSB10-7 | - 0.39 | - 27.56 | - 2.7 | - | - | - Horizontal | - | - | - | $426.00 |
| 2LSB10-8 | - 0.39 | - 31.5 | - 1.8 | - | - | - Horizontal | - | - | - | $490.00 |
| 2LSB20-1 | - 0.79 | - 3.94 | - 12.3 | - | - | - Horizontal | - | - | - | $339.00 |
| 2LSB20-2 | - 0.79 | - 7.87 | - 9 | - | - | - Horizontal | - | - | - | $345.00 |
| Showing 10 of 1200 | ||||||||||