DRL Series Compact Motorized Cylinders
> Advanced Search
Advanced Search in DRL Series Compact Motorized Cylinders
Unit of Measure
Imperial
Metric
Specifications
RoHS Compliant Product
No Preference
Yes
Drive Method
No Preference
Rolled Ball Screw
Ground Ball Screw
Type
No Preference
Standard
High-Resolution
Guide
No Preference
Equipped
Not Equipped
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Adjusting Knob
No Preference
Equipped
Not Equipped
Driver Included
No Preference
Yes
No
Max. Vertical Transportable Mass (lb)
At Least :
No More Than :
Available Range: 2.2 to 66
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 1 to 30
Max. Horizontal Transportable Mass (lb)
At Least :
No More Than :
Available Range: 1.1 to 6.6
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 0.5 to 3
Max. Thrust Force (lb)
At Least :
No More Than :
Available Range: 3.3 to 67
Max. Thrust Force (N)
At Least :
No More Than :
Available Range: 15 to 300
Stroke (in.)
No Preference
0.98
1.18
1.57
1.97
2.36
3.94
Stroke (mm)
No Preference
25
30
40
50
60
100
Clear
Cancel
Advanced Search