Brother Gearmotors AC Gear Motors with Brake
> Advanced Search
Advanced Search in Brother Gearmotors AC Gear Motors with Brake
Unit of Measure
Imperial
Metric
Specifications
Mount
No Preference
Flange Mount
Foot Mount
Hollow Shaft
Output Power
1 HP
2 HP
3 HP
Voltage (VAC)
No Preference
Three-Phase 208/230 VAC
Three-Phase 460 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Shaft Arrangement
No Preference
Right Shaft
Left Shaft
Double Shaft
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 159 to 11188
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 17.96 to 1264.07
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 7.5 to 360
Brake Specifications
Brake Type
No Preference
Power-Off Activated, Spring Close
Clear
Cancel
Advanced Search