Shop KII Series Single-Phase AC Motors & Gear Motors
> Advanced Search
Advanced Search in Shop KII Series Single-Phase AC Motors & Gear Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Voltage (VAC)
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Electromagnetic Brake
No Preference
Not Equipped
Type
No Preference
Lead Wire
Terminal Box
Output Shaft
No Preference
Imperial
Metric
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.36 to 350
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.041 to 40
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 5 to 1500
Clear
Cancel
Advanced Search