Items |
CSK5913-NATA 5-Phase Stepping System Web Price Request Quote
|
CSK5913-NBTA 5-Phase Stepping System Web Price Request Quote
|
CSK596-NATA 5-Phase Stepping System Web Price Request Quote
|
CSK596-NBTA 5-Phase Stepping System Web Price Request Quote
|
CSK599-NATA 5-Phase Stepping System Web Price Request Quote
|
|||||
Motor Frame Size |
- 3.35 in. sq. | |||||||||
Power Supply | - 24 VDC | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | |||||||||
Shaft | - Single | - Double | - Single | - Double | - Single | |||||
Step Angle | - 0.72 ° | |||||||||
Maximum Holding Torque (lb-in) |
- 55.6 | - 55.6 | - 18.1 | - 18.1 | - 36.3 | |||||
Rotor Inertia (oz-in2) | - 22 oz-in2 | - 22 oz-in2 | - 7.7 oz-in2 | - 7.7 oz-in2 | - 14.8 oz-in2 | |||||
Safety Standards |
- CE | |||||||||
List Price | - | |||||||||
|