Items |
PWA6H010R-A Motorized Cylinder |
PWA6H010R-C Motorized Cylinder |
PWA8J010R-A Motorized Cylinder |
PWA8J010R-C Motorized Cylinder |
PWA6H010MR-A Motorized Cylinder |
|||||
Actuator Frame Size | - 5.12 in. x 3.43 in. 130 mm x 87 mm | - 5.12 in. x 3.43 in. 130 mm x 87 mm | - 7.87 in. x 5.12 in. 200 mm x 130 mm | - 7.87 in. x 5.12 in. 200 mm x 130 mm | - 5.12 in. x 3.43 in. 130 mm x 87 mm | |||||
Power Supply | - Single-Phase 100-115 VAC | - Single-Phase 200-230 VAC | - Single-Phase 100-115 VAC | - Single-Phase 200-230 VAC | - Single-Phase 100-115 VAC | |||||
Frequency | - 50 Hz 60 Hz | |||||||||
Current | - 6.4 A | - 3.9 A | - 6.0 A | - 3.5 A | - 6.4 A | |||||
Guide | - Built-in | |||||||||
Electromagnetic Brake |
- Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
Lead | - 0.1969 in.5 mm | - 0.1969 in.5 mm | - 0.063 in.1.6 mm | - 0.063 in.1.6 mm | - 0.1969 in.5 mm | |||||
Stroke | - 3.94 in.100 mm | |||||||||
Max. Speed | - 7.87 in/s200 mm/s | - 7.87 in/s200 mm/s | - 2.76 in/s70 mm/s | - 2.76 in/s70 mm/s | - 7.87 in/s200 mm/s | |||||
Thrust |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
|||||
Push Force | - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | |||||
Max. Horizontal Transportable Mass | - 220 lb 100 kg | - 220 lb 100 kg | - 1102 lb 500 kg | - 1102 lb 500 kg | - 220 lb 100 kg | |||||
Max. Vertical Transportable Mass | - | - | - | - | - 220 lb 100 kg | |||||
Electromagentic Brake Holding Force | - | - | - | - | - 225 lb1000 N | |||||
Resolution | - 0.0004 in.0.01 mm | |||||||||
Repetitive Positioning Accuracy | - ±0.0008 in.±0.02 mm | |||||||||
Controller Included | - Yes | |||||||||
RoHS Compliant |
- No | |||||||||
|