Items |
2IK6GN-SW2 / 2GN3SA 6 W (1/125 HP) Induction Motor (3:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $182.00
|
2IK6GN-SW2 / 2GN3.6SA 6 W (1/125 HP) Induction Motor (3.6:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $182.00
|
2IK6GN-SW2 / 2GN5SA 6 W (1/125 HP) Induction Motor (5:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $182.00
|
2IK6GN-SW2 / 2GN6SA 6 W (1/125 HP) Induction Motor (6:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $182.00
|
2IK6GN-SW2 / 2GN7.5SA 6 W (1/125 HP) Induction Motor (7.5:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $182.00
|
|||||
Frame Size | - 2.36 in60 mm | |||||||||
Output Power | - 6 W (1/125 HP) | |||||||||
Voltage (VAC) | - Three-Phase 200/220/230 VAC | |||||||||
Frequency (Hz) | - 60 50 | |||||||||
Current | - 0.072 A [200 VAC, 60 Hz] 0.076 A [220 VAC, 60 Hz] 0.079 A [230 VAC, 60 Hz] 0.081 A [200 VAC, 50 Hz] | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
Output Shaft | - Imperial | |||||||||
Output Shaft Diameter | - 5/16 in. | |||||||||
Type | - Lead Wire | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Rated Torque | - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | - 1.06 lb-in [60 Hz] 1.23 lb-in [50 Hz] 0.12 N·m [60 Hz] 0.14 N·m [50 Hz] | - 1.5 lb-in [60 Hz] 1.77 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.2 N·m [50 Hz] | - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] 0.2 N·m [60 Hz] 0.24 N·m [50 Hz] | - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.25 N·m [60 Hz] 0.3 N·m [50 Hz] | |||||
Rated Speed (rpm) | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | |||||
Permissible Load Inertia | - 3.06 oz-in²0.558 x 10-4 kg·m² | - 4.41 oz-in²0.80352 x 10-4 kg·m² | - 8.50 oz-in²1.55 x 10-4 kg·m² | - 12.24 oz-in²2.232 x 10-4 kg·m² | - 19.13 oz-in²3.4875 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N | |||||||||
Permissible Thrust Load | - 6.7 lb30 N | |||||||||
Permissible Thrust Load | - | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA CCC EN CE | |||||||||
|