These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Items |
MDS410-12 1.65 in. (42 mm) DC Axial Fan Web Price $28.00
|
MDS410-12L 1.65 in. (42 mm) DC Axial Fan Web Price $31.00
|
MDS410-24 1.65 in. (42 mm) DC Axial Fan Web Price Request Quote
|
MDS410-24L 1.65 in. (42 mm) DC Axial Fan Web Price Request Quote
|
MDS410M-5 1.65 in. (42 mm) DC Axial Fan Web Price Request Quote
|
|||||
Return Policy | - | |||||||||
Frame Size | - 1.65 in42 mm | |||||||||
Thickness | - 0.39 in.10 mm | |||||||||
Power Supply | - 12 VDC | - 12 VDC | - 24 VDC | - 24 VDC | - 5 VDC | |||||
Current | - 0.16 A | - 0.16 A | - 0.09 A | - 0.09 A | - 0.20 A | |||||
Function | - None | - Stall Alarm - Electronic | - None | - Stall Alarm - Electronic | - None | |||||
Connection Type | - Lead Wire | |||||||||
Type | - S Type (Standard) | |||||||||
Fan Speed Type | - Standard Speed | - Standard Speed | - Standard Speed | - Standard Speed | - Middle Speed | |||||
Speed (r/min) | - 10000 | - 10000 | - 10000 | - 10000 | - 7500 | |||||
Max. Air Flow | - 6.35 CFM 0.18 m3/min | - 6.35 CFM 0.18 m3/min | - 6.35 CFM 0.18 m3/min | - 6.35 CFM 0.18 m3/min | - 4.59 CFM 0.13 m3/min | |||||
Max. Static Pressure | - 0.345 inH2O 86 Pa | - 0.345 inH2O 86 Pa | - 0.345 inH2O 86 Pa | - 0.345 inH2O 86 Pa | - 0.188 inH2O 47 Pa | |||||
Noise Level | - 34 db (A) | - 34 db (A) | - 34 db (A) | - 34 db (A) | - 25 dB (A) | |||||
Fan Kit | - Fan Only | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- DEMCO UL CE | - DEMCO UL CE | - IEC UL CSA EN CE | - IEC UL CSA EN CE | - IEC UL CSA EN CE | |||||
|