Items |
BXM460-GFS / GFS4G5 / BXSD60-A2 60 W (1/12 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 5:1) (Single-Phase 100-120 VAC) Web Price $969.00
|
BXM460-GFS / GFS4G10 / BXSD60-A2 60 W (1/12 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (Single-Phase 100-120 VAC) Web Price $969.00
|
BXM460-GFS / GFS4G15 / BXSD60-A2 60 W (1/12 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (Single-Phase 100-120 VAC) Web Price $969.00
|
BXM460-GFS / GFS4G20 / BXSD60-A2 60 W (1/12 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (Single-Phase 100-120 VAC) Web Price $969.00
|
BXM460-GFS / GFS4G30 / BXSD60-A2 60 W (1/12 HP) BXII Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 30:1) (Single-Phase 100-120 VAC) Web Price $978.00
|
|||||
Motor Frame Size |
- 3.15 in.80 mm | |||||||||
Output Power | - 60 W (1/12 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Rated Input Current | - 2.2 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 15 mm | |||||||||
Degree of Protection (Motor) | - IP54 | |||||||||
Rated Torque | - 7.9 lb-in0.9 N·m | - 15.9 lb-in1.8 N·m | - 23 lb-in2.7 N·m | - 31 lb-in3.6 N·m | - 46 lb-in5.2 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Brake Type | - | |||||||||
Static Friction Torque | - | |||||||||
Variable Speed Range (r/min) |
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
-
Digital setting: 0.2 ~ 400 r/min (2000:1) Analog setting: 3 ~ 400 r/min (133:1) |
-
Digital setting: 0.13 ~ 267 r/min (2000:1) Analog setting: 2 ~ 267 r/min (133:1) |
-
Digital setting: 0.1 ~ 200 r/min (2000:1) Analog setting: 1.5 ~ 200 r/min (133:1) |
-
Digital setting: 0.07 ~ 133 r/min (2000:1) Analog setting: 1 ~ 133 r/min (133:1) |
|||||
Permissible Load Inertia | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 240 or larger oz-in²120 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 44 x 10-4 or larger kg·m²22 x 10-4 kg·m² | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 1040 or larger oz-in²520 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 190 x 10-4 or larger kg·m²95 x 10-4 kg·m² | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 2400 or larger oz-in²1200 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 440 x 10-4 or larger kg·m²220 x 10-4 kg·m² | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 3820 or larger oz-in²1910 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 700 x 10-4 or larger kg·m²350 x 10-4 kg·m² | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 8800 or larger oz-in²4400 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 1600 x 10-4 or larger kg·m²800 x 10-4 kg·m² | |||||
Permissible Overhung Load |
-
0.39 in. from Shaft End = 45 0.79 in. from Shaft End = 56 lb10 mm from Shaft End = 200 20 mm from Shaft End = 250 N |
-
0.39 in. from Shaft End = 67 0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 20 mm from Shaft End = 350 N |
-
0.39 in. from Shaft End = 67 0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 20 mm from Shaft End = 350 N |
-
0.39 in. from Shaft End = 67 0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 20 mm from Shaft End = 350 N |
-
0.39 in. from Shaft End = 101 0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 20 mm from Shaft End = 550 N |
|||||
Permissible Thrust Load | - 22 lb100 N | |||||||||
Permissible Thrust Load | - | |||||||||
Max. Extension Length (m) | - Motor and driver distance: 99.7 ft. (30.4 m) | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CSA CE | |||||||||
|