Comparison : |
Item # SCM26UA-5, 6 W (1/125 HP) AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Item # SCM26UA-6, 6 W (1/125 HP) AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Item # SCM26UA-7.5, 6 W (1/125 HP) AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Item # SCM26UA-9, 6 W (1/125 HP) AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Item # SCM26UA-12.5, 6 W (1/125 HP) AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC)
|