ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
AC Speed Control Motors
| Items |
SCM26UA-5 6 W (1/125 HP) AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM26UA-6 6 W (1/125 HP) AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM26UA-7.5 6 W (1/125 HP) AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM26UA-9 6 W (1/125 HP) AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM26UA-12.5 6 W (1/125 HP) AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
|||||
| Motor Type | - AC Motor | |||||||||
| Frame Size | - 2.36 in | |||||||||
| Output Power | - 6 W (1/125 HP) | |||||||||
| Power Supply | - Single-Phase 110/115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 0.28 A | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
| Output Shaft Diameter | - 10 mm | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Permissible Torque | - 2 lb-in | - 2.3 lb-in | - 3 lb-in | - 3.6 lb-in | - 4.9 lb-in | |||||
| Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
| Permissible Load Inertia | - 66 oz-in² | - 98 oz-in² | - 153 oz-in² | - 220 oz-in² | - 430 oz-in² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | |||||||||
| Permissible Thrust Load | - 9 lb | |||||||||
| Permissible Axial Load | - | |||||||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - c-UL CCC CE | |||||||||
|
|
||||||||||