Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The ASX series is a closed loop AlphaStep based motor consisting of motor, driver and controller. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. With the AlphaStep technology, the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
  • No Hunting or Gain tuning
  • Closed loop
  • RS-232 communications
  • GUI software available
  • Resolution - 0.72º ~ 0.036º (Microstep)
  • 12~48 VDC power supply input
  • RoHS compliant

  • Learn More
ASX-top.jpg
Unit of Measure
Items ASX-top.jpg
ASX66A-1
AlphaStep All-in-One Closed Loop Stepper Motor, Driver and Controller (Basic Package)
Web Price Request Quote
ASX-top.jpg
ASX66A-2
AlphaStep All-in-One Closed Loop Stepper Motor, Driver and Controller (Developer's Package)
Web Price Request Quote
Frame Size - 2.36 in
Speed-Torque Characteristics -
Speed - Torque Characteristics
Holding Torque - 142 oz-in
Shaft/Gear Type - Round Shaft (No Gearhead)
Power Supply - 12 ~ 48 VDC
Current - 4.0 A
Rotor Inertia - 2.2 oz-in²
Permissible Overhung Load - 0 in. from Shaft End = 14.1 lb0.2 in. from Shaft End = 16.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 29 lb0.79 in. from Shaft End = 42 lb
Permissible Thrust Load - The permissible thrust load shall be no greater than the motor mass.
List Price -