Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).

  • Slim-Line, General Purpose Models
  • AC Input
  • 4.69 in. (119 mm) Frame Size
  • Maximum airflow from 49.4 ~ 106 CFM (1.4 ~ 3.0 m3/min)
pcj_mu1225s-51
Unit of Measure
Items pcj_mu1225s-51
MU1225M-21
4.69 in. (119 mm) MU Series Axial Fan (Single-Phase 115 VAC)
Web Price $33.00
pcj_mu1225s-51
MU1225M-51
4.69 in. (119 mm) MU Series Axial Fan (Single-Phase 220/230 VAC)
Web Price $34.00
pcj_mu1225s-51
MU1225S-21
4.69 in. (119 mm) MU Series Axial Fan (Single-Phase 115 VAC)
Web Price $33.00
pcj_mu1225s-51
MU1225S-51
4.69 in. (119 mm) MU Series Axial Fan (Single-Phase 220/230 VAC)
Web Price $34.00
pcj_mu1238a-51
MU1238A-21B
4.69 in. (119 mm) MU Series Axial Fan (Single-Phase 115 VAC)
Web Price $33.00
Frame Size - 4.69 in
Thickness - 0.98 in. - 0.98 in. - 0.98 in. - 0.98 in. - 1.5 in.
Power Supply - Single-Phase 115 VAC - Single-Phase 220/230 VAC - Single-Phase 115 VAC - Single-Phase 220/230 VAC - Single-Phase 115 VAC
Frequency - 50 Hz60 Hz
Current - 0.11 A [115 VAC, 60 Hz] 0.13 A [115 VAC, 50 Hz] - 0.07 A - 0.12 A [115 VAC, 60 Hz] 0.14 A [115 VAC, 50 Hz] - 0.07 A [220 VAC, 50 Hz / 230 VAC, 60 Hz] 0.08 A [230 VAC, 50 Hz] - 0.18 A [115 VAC, 60 Hz] 0.20 A [115 VAC, 50 Hz]
Connection Type - Plug
Type - Middle Speed - Middle Speed - Standard Speed - Standard Speed - Standard Speed
Speed (r/min) - 2250 [50 Hz]
2600 [60 Hz]
- 2250 [220/230 VAC, 50 Hz]
2600 [230 VAC, 60 Hz]
- 2500 [50 Hz]
2950 [60 Hz]
- 2500 [220/230 VAC, 50 Hz]
2950 [230 VAC, 60 Hz]
- 2800 [50 Hz]
3250 [60 Hz]
Max. Air Flow - 49.4 CFM [50 Hz]
60 CFM [60 Hz]  
- 49.4 CFM [220/230 VAC, 50 Hz]
60 CFM [230 VAC, 60 Hz]  
- 56.5 CFM [50 Hz]
67.1 CFM [60 Hz]  
- 56.5 CFM [220/230 VAC, 50 Hz]
67.1 CFM [220/230 VAC, 60 Hz]  
- 95.3 CFM [50 Hz]
106 CFM [60 Hz]  
Max. Static Pressure - 0.129 inH2O [50 Hz]
0.125 inH2O [60 Hz]  
- 0.129 inH2O [220/230 VAC, 50 Hz]
0.125 inH2O [230 VAC, 60 Hz]  
- 0.196 inH2O [50 Hz]
0.176 inH2O [60 Hz]  
- 0.196 inH2O [220/230 VAC, 50 Hz]
0.176 inH2O [230 VAC, 60 Hz]  
- 0.325 inH2O  
Noise Level - 33 dB (A) [50 Hz]
37 dB (A) [60 Hz]
- 33 dB (A) [220/230 VAC, 50 Hz]
37 dB (A) [230 VAC, 60 Hz]
- 36 dB (A) [50 Hz]
40 dB (A) [60 Hz]
- 36 dB (A) [220/230 VAC, 50 Hz]
40 dB (A) [230 VAC, 60 Hz]
- 43 dB (A) [50 Hz]
46 dB (A) [60 Hz]
Fan Kit - Fan Only
Safety Standards - UL CSA JET EN CE
Fan Speed Type -
Alarm - None