ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The αSTEP ARD stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
Items |
ARD-AD2 αSTEP AR Series Driver with Built-in Controller (Stored Data) (Single-Phase 100-120 VAC) Web Price $685.00
|
ARD-CD2 αSTEP AR Series Driver with Built-in Controller (Stored Data) (Single-Phase 200-240 VAC) Web Price $685.00
|
||
Driver Type | - Closed Loop, Built-in Controller (Stored Data) | |||
Power Supply | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC | ||
|