Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

  • 30 W (1/25 HP) up to 400 W (1/2 HP)
  • Parallel or Hollow Shaft flat gearhead
  • Electromagnetic Brake type
  • Speed Control: 2 ~ 4000 r/min*
  • Speed Control, positioning, torque limiting
  • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
  • Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
  • 9.8 ft (30 m) cables included

*With digital setting (30 ~ 4,000 with analog setting)

Brushless DC Motor
Unit of Measure
Items Brushless DC Motor
BXS230A-5S-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Brushless DC Motor
BXS230A-10S-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Brushless DC Motor
BXS230A-15S-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Brushless DC Motor
BXS230A-20S-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Brushless DC Motor
BXS230A-30S-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Motor Frame Size - 2.36 in.
Output Power - 30 W (1/25 HP)
Power Supply - Single-Phase 100-120 VAC
Rated Input Current - 1.4 A
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 10 mm
Rated Torque - 3.90 lb-in - 7.9 lb-in - 12.3 lb-in - 15.9 lb-in - 23 lb-in
Electromagnetic Brake - Not Equipped
Brake Type -
Static Friction Torque -
Variable Speed Range (r/min) - Digital setting: 0.4 ~ 800 r/min (2000:1)
Analog setting: 6 ~ 800 r/min (133:1)
- Digital setting: 0.2 ~ 400 r/min (2000:1)
Analog setting: 3 ~ 400 r/min (133:1)
- Digital setting: 0.13 ~ 267 r/min (2000:1)
Analog setting: 2 ~ 267 r/min (133:1)
- Digital setting: 0.1 ~ 200 r/min (2000:1)
Analog setting: 1.5 ~ 200 r/min (133:1)
- Digital setting: 0.07 ~ 133 r/min (2000:1)
Analog setting: 1 ~ 133 r/min (133:1)
Permissible Load Inertia - 66 oz-in² - 270 oz-in² - 600 oz-in² - 1090 oz-in² - 2000 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 22
0.79 in. from Shaft End = 33 lb
- 0.39 in. from Shaft End = 33
0.79 in. from Shaft End = 45 lb
- 0.39 in. from Shaft End = 33
0.79 in. from Shaft End = 45 lb
- 0.39 in. from Shaft End = 33
0.79 in. from Shaft End = 45 lb
- 0.39 in. from Shaft End = 45
0.79 in. from Shaft End = 67 lb
Permissible Thrust Load - 9 lb
Permissible Thrust Load -
Max. Extension Length (m) - Motor and driver distance: 99.7 ft. (30.4 m)
RoHS Compliant - These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards - UL CSA CE