Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

αSTEP

An AZ Series mini Driver compatible with general-purpose Ethernet protocols (Modbus TCP, UDP) can be directly controlled using programming languages, such as Python, from a single-board computer, such as Raspberry Pi or JETSON, or a personal computer.

  • Built-in Protective Functions
  • 24/48 VDC
  • For use with AZ Series Motors
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
Specifications

Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- Ethernet Type

Power Supply

- 24 / 48 VDC

Main Power Supply Input Current

- 0.4 ~ 3.7A (Refer to manual for details)

Number of Positioning Data Sets

- 256 Points

Input

- 16 Points

Output

- 16 Points

Control Power Supply Input Current

-

0.15 A (standard motors)
0.4 A (brake motors)
0.23A (AZM46)

Safety Standards

- UL CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Communications

Electrical Characteristics

- Use shielded twisted-pair (STP) cable. Straight-through/Crossover cable, Category 5e or higher

Communication Method

- Full Duplex (Autonegotiation)

Protocol

- Modbus TCP, Modbus UDP

Baud Rate

- 100 Mbps

Connection Type

- Unlimited units can be connected to a single host system (depends on Ethernet limitations)

Dimensions


 

System


 

Product Number


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.