Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AXU_top.jpg

Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.

  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/75 HP (10 W) to 1/8 HP (90 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.56 ~ 11 r/min to 100 ~ 2000 r/min
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Variable Speed Range (r/min)

Rated Torque (lb-in)

Permissible Load Inertia

Web Price

List Price

AXU210A-A - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - - 100 ~ 2000 - 0.40 - 2.70 oz-in2 Request Quote -
AXU210C-A - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 200-230 VAC - - 100 ~ 2000 - 0.40 - 2.70 oz-in2 Request Quote -
AXU210S-A - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Three-Phase 200-230 VAC - - 100 ~ 2000 - 0.40 - 2.70 oz-in2 Request Quote -
AXU425A-A - Brushless Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 100-115 VAC - - 100 ~ 2000 - 1.1 - 9.80 oz-in2 Request Quote -
AXU425C-A - Brushless Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 200-230 VAC - - 100 ~ 2000 - 1.1 - 9.80 oz-in2 Request Quote -
AXU425S-A - Brushless Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200-230 VAC - - 100 ~ 2000 - 1.1 - 9.80 oz-in2 Request Quote -
AXU540A-A - Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - - 100 ~ 2000 - 1.80 - 18.10 oz-in2 Request Quote -
AXU540C-A - Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 200-230 VAC - - 100 ~ 2000 - 1.80 - 18.10 oz-in2 Request Quote -
AXU540S-A - Brushless Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200-230 VAC - - 100 ~ 2000 - 1.80 - 18.10 oz-in2 Request Quote -
AXU590A-A - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - - 100 ~ 2000 - 3.90 - 32 oz-in2 Request Quote -
AXU590C-A - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 200-230 VAC - - 100 ~ 2000 - 3.90 - 32 oz-in2 Request Quote -
AXU590S-A - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200-230 VAC - - 100 ~ 2000 - 3.90 - 32 oz-in2 Request Quote -
AXU210A-GN / 2GN3KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 3 :1 - 33 ~ 667 - 1.1 - 3.10 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN3.6KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 3.6 :1 - 28 ~ 556 - 1.30 - 4.40 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN5KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 5 :1 - 20 ~ 400 - 1.80 - 8.50 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN6KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 6 :1 - 17 ~ 333 - 2.1 - 12.20 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN7.5KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 7.5 :1 - 13 ~ 267 - 2.60 - 19.10 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN9KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 9 :1 - 11 ~ 222 - 3.10 - 27 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN12.5KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 12.5 :1 - 8 ~ 160 - 4.50 - 53 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN15KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 15 :1 - 6.7 ~ 133 - 5.30 - 77 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN18KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 18 :1 - 5.6 ~ 111 - 6.4 - 110 oz-in2 Request Quote -
$369.00
AXU210A-GN / 2GN25KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 25 :1 - 4 ~ 80 - 8 - 210 oz-in2 Request Quote -
$375.00
AXU210A-GN / 2GN30KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 30 :1 - 3.3 ~ 67 - 9.70 - 310 oz-in2 Request Quote -
$375.00
AXU210A-GN / 2GN36KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 36 :1 - 2.8 ~ 56 - 11.50 - 440 oz-in2 Request Quote -
$375.00
AXU210A-GN / 2GN50KA - Brushless Speed Control System - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - 50 :1 - 2 ~ 40 - 15 - 850 oz-in2 Request Quote -
$383.00
Unit of Measure
1 2 3 4 5 »