ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Electromagnetic Brake |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| AS66MCP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Equipped | - 48 | - 0 ~ 70 | - |
| AS66MS2-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Equipped | - 70 | - 0 ~ 35 | - |
| AS66MS2-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Equipped | - 48 | - 0 ~ 70 | - |
| AS66MSP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Equipped | - 70 | - 0 ~ 35 | - |
| AS66MSP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Equipped | - 48 | - 0 ~ 70 | - |
| AS98AA-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 320 | - 0 ~ 35 | - |
| AS98AA-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 220 | - 0 ~ 70 | - |
| AS98AAP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 320 | - 0 ~ 35 | - |
| AS98AAP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 220 | - 0 ~ 70 | - |
| AS98AC-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 320 | - 0 ~ 35 | - |
| AS98AC-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 220 | - 0 ~ 70 | - |
| AS98ACP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 320 | - 0 ~ 35 | - |
| AS98ACP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 220 | - 0 ~ 70 | - |
| AS98AS-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Three-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 320 | - 0 ~ 35 | - |
| AS98AS-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Three-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 220 | - 0 ~ 70 | - |
| AS98ASP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Three-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 320 | - 0 ~ 35 | - |
| AS98ASP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Three-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 220 | - 0 ~ 70 | - |
| AS98MA-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - HG Geared | - Equipped | - 320 | - 0 ~ 35 | - |
| AS98MA-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - HG Geared | - Equipped | - 220 | - 0 ~ 70 | - |
| AS98MAP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - HG Geared | - Equipped | - 320 | - 0 ~ 35 | - |
| AS98MAP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - HG Geared | - Equipped | - 220 | - 0 ~ 70 | - |
| AS98MC-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Equipped | - 320 | - 0 ~ 35 | - |
| AS98MC-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Equipped | - 220 | - 0 ~ 70 | - |
| AS98MCP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Equipped | - 320 | - 0 ~ 35 | - |
| AS98MCP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Equipped | - 220 | - 0 ~ 70 | - |