ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
2RK6UA-5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 1.59 lb-in | - 360 | Request Quote |
2RK6UA-6A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 1.85 lb-in | - 300 | Request Quote |
2RK6UA-7.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 2.3 lb-in | - 240 | Request Quote |
2RK6UA-9A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - 2.8 lb-in | - 200 | Request Quote |
2RK6UA-12.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/8 in. | - 3.8 lb-in | - 144 | Request Quote |
2RK6UA-15A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - 4.6 lb-in | - 120 | Request Quote |
2RK6UA-18A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 3/8 in. | - 5.5 lb-in | - 100 | Request Quote |
2RK6UA-25A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - 7.7 lb-in | - 72 | Request Quote |
2RK6UA-30A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 8.8 lb-in | - 60 | Request Quote |
2RK6UA-36A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 10.6 lb-in | - 50 | Request Quote |
2RK6UA-50A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - 15.0 lb-in | - 36 | Request Quote |
2RK6UA-60A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - 17.7 lb-in | - 30 | Request Quote |
2RK6UA-75A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - 22 lb-in | - 24 | Request Quote |
2RK6UA-90A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - 26 lb-in | - 20 | Request Quote |
2RK6UA-100A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 30 lb-in | - 18 | Request Quote |
2RK6UA-120A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 35 lb-in | - 15 | Request Quote |
2RK6UA-150A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 41 lb-in | - 12 | Request Quote |
2RK6UA-180A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - 50 lb-in | - 10 | Request Quote |
2RK6UA-250A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 3/8 in. | - 53 lb-in | - 7.2 | Request Quote |
2RK6UA-300A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 3/8 in. | - 53 lb-in | - 6 | Request Quote |
2RK6UA-360A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 3/8 in. | - 53 lb-in | - 5 | Request Quote |
2RK6UC-5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 1.59 lb-in | - 360 | Request Quote |
2RK6UC-6A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 1.85 lb-in | - 300 | Request Quote |
2RK6UC-7.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 2.3 lb-in | - 240 | Request Quote |
2RK6UC-9A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - 2.8 lb-in | - 200 | Request Quote |