Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor Driver

A 4-axis driver that supports EtherCAT communication. Can be used with 2-phase/5-phase stepper motors.

  • 24 VDC
  • Reduce host controller costs and program creation time by automatically controlling electromagnetic brakes and directly importing encoder information
  • For use with PKP Series 2-Phase and 5-Phase DC Input Motors
Unit of Measure
1 

Item #

Driver

Number of Axes

Power Supply

Control Power Supply

Web Price

CAD

CVD4A-KED - Board Type - 4-axis - 24 VDC - 24 VDC ± 5% $1,118.00 -
CVD4AR-KED - Board Type - Right Angle Connectors - 4-axis - 24 VDC - 24 VDC ± 5% $1,118.00 -
CVD4ABR-KED - Board Type with Mounting Plate (Right-Angle Type) - 4-axis - 24 VDC - 24 VDC ± 5% $1,139.00 -
Unit of Measure
1