ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSF20-7 / 4IK25GN-SW2M | - 0.79 | - 27.56 | - 9 |
-
178 [200 VAC, 50 Hz] 145 [200 VAC, 60 Hz] 140 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $726.00 | - |
| 4LSF20-8 / 4IK25GN-SW2M | - 0.79 | - 31.5 | - 5.6 |
-
178 [200 VAC, 50 Hz] 145 [200 VAC, 60 Hz] 140 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $805.00 | - |
| 4LSF20-9 / 4IK25GN-SW2M | - 0.79 | - 35.43 | - 4.5 |
-
178 [200 VAC, 50 Hz] 145 [200 VAC, 60 Hz] 140 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $837.00 | - |
| 4LSF20-10 / 4IK25GN-SW2M | - 0.79 | - 39.37 | - 3.3 |
-
178 [200 VAC, 50 Hz] 145 [200 VAC, 60 Hz] 140 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $869.00 | - |
| 4LSF45-1 / 4IK25GN-SW2M | - 1.77 | - 3.94 | - 27 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $654.00 | - |
| 4LSF45-2 / 4IK25GN-SW2M | - 1.77 | - 7.87 | - 20 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $662.00 | - |
| 4LSF45-3 / 4IK25GN-SW2M | - 1.77 | - 11.81 | - 15.7 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $662.00 | - |
| 4LSF45-4 / 4IK25GN-SW2M | - 1.77 | - 15.75 | - 13.5 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $671.00 | - |
| 4LSF45-5 / 4IK25GN-SW2M | - 1.77 | - 19.69 | - 11.2 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $671.00 | - |
| 4LSF45-6 / 4IK25GN-SW2M | - 1.77 | - 23.62 | - 9 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $686.00 | - |
| 4LSF45-7 / 4IK25GN-SW2M | - 1.77 | - 27.56 | - 9 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $703.00 | - |
| 4LSF45-8 / 4IK25GN-SW2M | - 1.77 | - 31.5 | - 5.6 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $782.00 | - |
| 4LSF45-9 / 4IK25GN-SW2M | - 1.77 | - 35.43 | - 4.5 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $814.00 | - |
| 4LSF45-10 / 4IK25GN-SW2M | - 1.77 | - 39.37 | - 3.3 |
-
94 [200 VAC, 50 Hz] 77 [200 VAC, 60 Hz] 74 [220/230 VAC, 60 Hz] |
- | - Vertical | - 3.15 in. sq. | - Three-Phase 200/220/230 | - UL CSA CCC EN CE | $846.00 | - |
| 4LSB10-1 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 3.94 | - 27 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-2 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 7.87 | - 20 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-3 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 11.81 | - 15.7 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-4 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 15.75 | - 13.5 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-5 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 19.69 | - 11.2 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-6 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 23.62 | - 9 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-7 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 27.56 | - 9 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-8 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 31.5 | - 5.6 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-9 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 35.43 | - 4.5 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB10-10 / ES01 / 4RK25RGN-AW2U | - 0.39 | - 39.37 | - 3.3 |
-
200 [Set Speed: 90 r/min] 220 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |
| 4LSB20-1 / ES01 / 4RK25RGN-AW2U | - 0.79 | - 3.94 | - 27 |
-
99 [Set Speed: 90 r/min] 127 [Set Speed: 1200 r/min] |
- 90 ~ 1600 | - Horizontal | - 3.15 in. sq. | - Single-Phase 110/115 | - UL CSA CCC EN CE | Request Quote | - |