Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SCM26GV-EC / 2GV12.5B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 4.6 lb-in4.90 lb-in0.52 N·m0.56 N·m |
Variable Speed Range (r/min)
- 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$369.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV15B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 5.4 lb-in6 lb-in0.62 N·m0.68 N·m |
Variable Speed Range (r/min)
- 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$369.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV18B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 6.6 lb-in7.1 lb-in0.75 N·m0.81 N·m |
Variable Speed Range (r/min)
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$369.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV25B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 8.8 lb-in9.70 lb-in1 N·m1.10 N·m |
Variable Speed Range (r/min)
- 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$378.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV30B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 10.6 lb-in11.50 lb-in1.2 N·m1.30 N·m |
Variable Speed Range (r/min)
- 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$378.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV36B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 12.30 lb-in13.2 lb-in1.40 N·m1.5 N·m |
Variable Speed Range (r/min)
- 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$378.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV50B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 17.70 lb-in19.40 lb-in2 N·m2.20 N·m |
Variable Speed Range (r/min)
- 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$387.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV60B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 21 lb-in23 lb-in2.4 N·m2.60 N·m |
Variable Speed Range (r/min)
- 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$387.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV75B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in28 lb-in3 N·m3.2 N·m |
Variable Speed Range (r/min)
- 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$387.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV90B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 31 lb-in34 lb-in3.60 N·m3.90 N·m |
Variable Speed Range (r/min)
- 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$387.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV100B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 35 lb-in38 lb-in4 N·m4.30 N·m |
Variable Speed Range (r/min)
- 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$387.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV120B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 41 lb-in46 lb-in4.7 N·m5.20 N·m |
Variable Speed Range (r/min)
- 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$387.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV150B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 49 lb-in53 lb-in5.6 N·m6 N·m |
Variable Speed Range (r/min)
- 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$387.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV180B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$387.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV250B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$429.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV300B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$429.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-EC / 2GV360B / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$429.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV7.5B / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 1.77 lb-in3 lb-in0.20 N·m0.34 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$466.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV9B / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 2.10 lb-in3.6 lb-in0.24 N·m0.41 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
$466.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV12.5B / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 3 lb-in4.90 lb-in0.34 N·m0.56 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$466.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV15B / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 3.6 lb-in6 lb-in0.41 N·m0.68 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$466.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV18B / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 4.30 lb-in7.1 lb-in0.49 N·m0.81 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$466.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV25B / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6 lb-in9.70 lb-in0.68 N·m1.10 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 12 ~ 64 [Deceleration Control: OFF] 3.6 ~ 64 |
$475.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV30B / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 6.8 lb-in11.50 lb-in0.77 N·m1.30 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$475.00 | CAD - |
Add To Cart
Request Quote |
SCM26GV-UAM / 2GV36B / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Equipped | Permissible Torque - 8.2 lb-in13.2 lb-in0.93 N·m1.5 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 8.3 ~ 44 [Deceleration Control: OFF] 2.5 ~ 44 |
$475.00 | CAD - |
Add To Cart
Request Quote |