Linear actuators / cylinders.

276 - 300 of 384 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Actuator Frame Size ( )

  • 1.65 in. (W) x 1.65 in. (H)
  • 2.36 in. (W) x 2.36 in. (H)

Actuator Frame Size ( )

  • 42 mm (W) x 42 mm (H)
  • 60 mm (W) x 60 mm (H)

Power Input

  • AC
  • DC

Guide

  • Equipped
  • Not Equipped

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor Type
  • Straight Type

Lead (in.)

  • 0.47
  • 0.24

Lead (mm)

  • 6
  • 12

Stroke (in.)

  • 1.97
  • 3.94
  • 5.91
  • 7.87
  • 9.84
  • 11.81

Stroke (mm)

  • 50
  • 100
  • 150
  • 200
  • 250
  • 300

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

Add To Cart / Contact Sales
- DC - Not Equipped - Not Equipped - Straight Type - 11.81 in.300 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - $1,007.00 - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Straight Type - 1.97 in.50 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,333.00 - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Straight Type - 3.94 in.100 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,333.00 - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Straight Type - 5.91 in.150 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,354.00 - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Straight Type - 7.87 in.200 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,354.00 - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Straight Type - 9.84 in.250 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,374.00 - Add To Cart
Request Quote
- AC - Not Equipped - Equipped - Straight Type - 11.81 in.300 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,374.00 - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Straight Type - 1.97 in.50 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,333.00 - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Straight Type - 3.94 in.100 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,333.00 - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Straight Type - 5.91 in.150 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,354.00 - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Straight Type - 7.87 in.200 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,354.00 - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Straight Type - 9.84 in.250 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,374.00 - Add To Cart
Request Quote
- DC - Not Equipped - Equipped - Straight Type - 11.81 in.300 mm - ~89.92 lb  ~400 N   - ~112.4 lb  ~500 N   - ~132.28 lb  ~60 kg   - ~66.14 lb  ~30 kg   $1,374.00 - Add To Cart
Request Quote
- AC - Equipped - Not Equipped - Straight Type - 1.97 in.50 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,231.00 - Add To Cart
Request Quote
- AC - Equipped - Not Equipped - Straight Type - 3.94 in.100 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,231.00 - Add To Cart
Request Quote
- AC - Equipped - Not Equipped - Straight Type - 5.91 in.150 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,252.00 - Add To Cart
Request Quote
- AC - Equipped - Not Equipped - Straight Type - 7.87 in.200 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,252.00 - Add To Cart
Request Quote
- AC - Equipped - Not Equipped - Straight Type - 9.84 in.250 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,272.00 - Add To Cart
Request Quote
- AC - Equipped - Not Equipped - Straight Type - 11.81 in.300 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,272.00 - Add To Cart
Request Quote
- DC - Equipped - Not Equipped - Straight Type - 1.97 in.50 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,231.00 - Add To Cart
Request Quote
- DC - Equipped - Not Equipped - Straight Type - 3.94 in.100 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,231.00 - Add To Cart
Request Quote
- DC - Equipped - Not Equipped - Straight Type - 5.91 in.150 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,252.00 - Add To Cart
Request Quote
- DC - Equipped - Not Equipped - Straight Type - 7.87 in.200 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,252.00 - Add To Cart
Request Quote
- DC - Equipped - Not Equipped - Straight Type - 9.84 in.250 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,272.00 - Add To Cart
Request Quote
- DC - Equipped - Not Equipped - Straight Type - 11.81 in.300 mm - ~15.74 lb  ~70 N   - 22.48 lb  100 N   - ~33.07 lb  ~15 kg   - $1,272.00 - Add To Cart
Request Quote
276 - 300 of 384 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved