This category has 1,080 items. Only the first 1000 records are returned.

Linear Actuators / Linear Slides

801 - 825 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor (Left Side)
  • Reversed Motor (Right Side)
  • Straight Type

Table Orientation

  • X-axis Table
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
Add To Cart / Contact Sales
- Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 21.65 in.550 mm $1,082.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 23.62 in.600 mm $1,082.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 25.59 in.650 mm $1,114.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 27.56 in.700 mm $1,114.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 1.97 in.50 mm $1,148.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 3.94 in.100 mm $1,148.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 5.91 in.150 mm $1,180.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 7.87 in.200 mm $1,180.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 9.84 in.250 mm $1,213.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 11.81 in.300 mm $1,213.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 13.78 in.350 mm $1,245.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 15.75 in.400 mm $1,245.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 17.72 in.450 mm $1,279.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 19.69 in.500 mm $1,279.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 21.65 in.550 mm $1,312.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 23.62 in.600 mm $1,312.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 25.59 in.650 mm $1,344.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 27.56 in.700 mm $1,344.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 1.97 in.50 mm $1,148.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 3.94 in.100 mm $1,148.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 5.91 in.150 mm $1,180.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 7.87 in.200 mm $1,180.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 9.84 in.250 mm $1,213.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 11.81 in.300 mm $1,213.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - 15.43 lb7 kg - 19.33 lb86 N - 13.78 in.350 mm $1,245.00 - Add To Cart
Request Quote
801 - 825 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved