This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Product Line

- Brother Gearmotors

Motor Type

- Induction

Frame Size

- 10.24 in260.10 mm

Mount

- Hollow Shaft

Output Power

- 2 HP

Voltage (VAC)

- Three-Phase 208/230 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 2 in.

Rated Torque

- 5824 lb-in  658.02 N·m  

Rated Speed (rpm)

- 18

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directive

Insulation Class

- Class F

Degree of Protection

- IP44

Return Policy

- This product non-cancelable, non-returnable.

Full Load [nmotor]

- 1750 RPM (208 V)
1760 RPM (230 V)
1760 RPM (460 V)

Full Load Current [Imotor]

- 5.9 A (208 V)
5.7 A (230 V)
2.9 A (460 V)

Starting Current [Istart]

- 42.3 A (208 V)
45.3 A (230 V)
23 A (460 V)

Start Torque [Tstart]

- 136.7 lb-in (208 V)
170.9 lb-in (230 V)
176.4 lb-in (460 V)  
15.44 N·m (208 V)
19.31 N·m (230 V)
19.93 N·m (460 V)  

Starts per Minute

- 10

Brake Type

- Power-Off Activated, Spring Close

Static Friction Torque

- 130 lb-in14.69 N·m

Brake Power Supply

- 200 VAC

Power Consumption

- 44 W

Type (Brother)

- F3

Frame (Brother)

- 55

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved