ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
| Items |
DG85R-AZAA Hollow Rotary Actuator Web Price Request Quote
|
DG85R-AZAC Hollow Rotary Actuator Web Price Request Quote
|
DG85R-AZMA Hollow Rotary Actuator Web Price Request Quote
|
DG85R-AZMC Hollow Rotary Actuator Web Price Request Quote
|
DG130R-AZAA Hollow Rotary Actuator Web Price Request Quote
|
|||||
| Frame Size | - 3.35 in | - 3.35 in | - 3.35 in | - 3.35 in | - 5.12 in | |||||
| Power Supply | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | |||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Not Equipped | - Equipped | - Equipped | - Not Equipped | |||||
| Output Table Supporting Bearing | - Cross-Roller Bearing | |||||||||
| Permissible Torque | - 39.80 lb-in | - 39.80 lb-in | - 39.80 lb-in | - 39.80 lb-in | - 106.20 lb-in | |||||
| Inertia | - 115.47 oz-in² | - 115.47 oz-in² | - 143.82 oz-in² | - 143.82 oz-in² | - 805.80 oz-in² | |||||
| Permissible Speed (r/min) | - 1200º/seconds (200 r/min) | |||||||||
| Gear Ratio (X:1) | - 18 :1 | |||||||||
| Max. Holding Torque | - 23.90 lb-in | - 23.90 lb-in | - 23.90 lb-in | - 23.90 lb-in | - 106.20 lb-in | |||||
| Lost Motion | - 2 arc minute (0.033°) | |||||||||
| Angular Transmission Accuracy | - 4 arc minute (0.067º) | - 4 arc minute (0.067º) | - 4 arc minute (0.067º) | - 4 arc minute (0.067º) | - 3 arc minute (0.05º) | |||||
| Permissible Thrust Load | - 112 lb | - 112 lb | - 112 lb | - 112 lb | - 449.6 lb | |||||
| Permissible Moment Load | - 88 lb-in | - 88 lb-in | - 88 lb-in | - 88 lb-in | - 442.54 lb-in | |||||
| Runout of Output Table Surface | - 0.00059 in. | |||||||||
| Runout of Output Table Inner (Outer) Diameter | - 0.00059 in. | |||||||||
| Parallelism of Output Table | - 0.00118 in. | |||||||||
| Degree of Protection |
-
Actuator: IP40 (IP20 for motor connector) Driver: IP20 |
|||||||||
| Input Current | - 2.7 A | - Single-Phase = 1.7 AThree-Phase = 1.0 A | - 2.7 A | - Single-Phase = 1.7 AThree-Phase = 1.0 A | - 3.8 A | |||||
|
|
||||||||||