Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

  • DC Input
MB_top.jpg
Unit of Measure
Items pcj_mbd8-24
MBD8-24S
DC Centrifugal Fan / Blower
Web Price Request Quote
pcj_mbd8-24
MBD8-48S
DC Centrifugal Fan / Blower
Web Price Request Quote
pcj_mbd10_24
MBD10-24S
DC Centrifugal Fan / Blower
Web Price Request Quote
pcj_mbd10_24
MBD10-48S
DC Centrifugal Fan / Blower
Web Price Request Quote
pcj_mbd8-24
MBD8-48
3.15 in. (80 mm) DC Centrifugal Fan / Blower
Web Price Request Quote
Impeller Diameter - 3.15 in. - 3.15 in. - 3.94 in. - 3.94 in. - 3.15 in.
Power Supply - 24 VDC - 48 VDC - 24 VDC - 48 VDC - 48 VDC
Current (A) - 0.70 - 0.50 - 1 - 0.70 - 0.50
Speed (r/min) - 2600 - 2600 - 2400 - 2400 - 2600
Max. Air Flow - 51.2 CFM   - 51.2 CFM   - 68.8 CFM   - 68.8 CFM   - 51.2 CFM  
Max. Static Pressure - 0.786 inH2O   - 0.786 inH2O   - 1.18 inH2O   - 1.18 inH2O   - 0.786 inH2O  
Noise Level - 51 dB (A) - 51 dB (A) - 56 dB (A) - 56 dB (A) - 51 dB (A)
List Price -
$93.00
-
$97.00
-
$103.00
-
$107.00
-
Output Type - Open-collector output - Open-collector output - Open-collector output - Open-collector output -