This category has 2,101 items. Only the first 1000 records are returned.

Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.

  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
901 - 925 of 1000 | Results Per Page | View |
« 36 37 38 39 40 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Right-Angle Solid Shaft Gearhead - Lead Wire - 18.6 [200 VAC, 50 Hz] 15.3 [60 Hz] - 83 [200 VAC, 50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Right-Angle Solid Shaft Gearhead - Lead Wire - 30 [200 VAC, 50 Hz] 25 [60 Hz] - 50 [200 VAC, 50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Right-Angle Solid Shaft Gearhead - Lead Wire - 36 [200 VAC, 50 Hz] 30 [60 Hz] - 41 [200 VAC, 50 Hz] 50 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Right-Angle Solid Shaft Gearhead - Lead Wire - 60 [200 VAC, 50 Hz] 51 [60 Hz] - 25 [200 VAC, 50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Right-Angle Solid Shaft Gearhead - Lead Wire - 70 - 16 [200 VAC, 50 Hz] 20 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Right-Angle Solid Shaft Gearhead - Lead Wire - 70 - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Right-Angle Solid Shaft Gearhead - Lead Wire - 70 - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 3 [200 VAC, 50 Hz] 2.6 [60 Hz] - 416 [200 VAC, 50 Hz] 500 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 5 [200 VAC, 50 Hz] 4.2 [60 Hz] - 250 [200 VAC, 50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 7.6 [200 VAC, 50 Hz] 6.4 [60 Hz] - 166 [200 VAC, 50 Hz] 200 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 15.1 [200 VAC, 50 Hz] 12.7 [60 Hz] - 100 [200 VAC, 50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 18.6 [200 VAC, 50 Hz] 15.3 [60 Hz] - 83 [200 VAC, 50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 30 [200 VAC, 50 Hz] 25 [60 Hz] - 50 [200 VAC, 50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 36 [200 VAC, 50 Hz] 30 [60 Hz] - 41 [200 VAC, 50 Hz] 50 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 60 [200 VAC, 50 Hz] 51 [60 Hz] - 25 [200 VAC, 50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 70 - 16 [200 VAC, 50 Hz] 20 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 70 - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 70 - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 4.6 - 600 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 5.6 - 500 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 5 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 7.7 - 360 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 6 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 9.7 - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 11.5 - 240 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 9 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 14.1 - 200 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Right-Angle Solid Shaft Gearhead - Terminal Box - 19.4 - 144 Request Quote Add To Cart
Request Quote
901 - 925 of 1000 | Results Per Page | View |
« 36 37 38 39 40 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved