| Item # | Rated Output Power | Motor Frame Size | Rated Torque | Max Speed (rpm) | Permissible Speed Range | Permissible Load Inertia | Gear/Shaft Type | Gear Ratio (X:1) | Electromagnetic Brake | Web Price | CAD | Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZXM640AC | - 400 W (1/2 HP) | - 2.36 in.60 mm | - 180 oz-in1.27 N·m | - 5500 | - | - 80 oz-in²14.7x10-4 kg·m² | - Round Shaft (No Gear) | - | - Not Equipped | $771.00 |
- |
Add To Cart
Request Quote |
| AZXM640MC | - 400 W (1/2 HP) | - 2.36 in.60 mm | - 180 oz-in1.27 N·m | - 5500 | - | - 80 oz-in²14.7x10-4 kg·m² | - Round Shaft (No Gear) | - | - Equipped | $1,067.00 |
- |
Add To Cart
Request Quote |
| AZXM940AC-PS5 | - 400 W (1/2 HP) | - 3.54 in.90 mm | - 810 oz-in5.72 N·m | - | - 0 ~ 1100 r/min | - 2016 oz-in²0.037 kg·m² | - Planetary Gear (PS) | - 5 :1 | - Not Equipped | $1,425.00 |
- |
Add To Cart
Request Quote |
| AZXM940AC-PS10 | - 400 W (1/2 HP) | - 3.54 in.90 mm | - 1610 oz-in11.4 N·m | - | - 0 ~ 550 r/min | - 8000 oz-in²0.147 kg·m² | - Planetary Gear (PS) | - 10 :1 | - Not Equipped | $1,425.00 |
- |
Add To Cart
Request Quote |
| AZXM940AC-PS25 | - 400 W (1/2 HP) | - 3.54 in.90 mm | - 3640 oz-in25.7 N·m | - | - 0 ~ 220 r/min | - 49600 oz-in²0.919 kg·m² | - Planetary Gear (PS) | - 25 :1 | - Not Equipped | $1,598.00 |
- |
Add To Cart
Request Quote |
| AZXM940MC-PS5 | - 400 W (1/2 HP) | - 3.54 in.90 mm | - 810 oz-in5.72 N·m | - | - 0 ~ 1100 r/min | - 2016 oz-in²0.037 kg·m² | - Planetary Gear (PS) | - 5 :1 | - Equipped | $1,720.00 |
- |
Add To Cart
Request Quote |
| AZXM940MC-PS10 | - 400 W (1/2 HP) | - 3.54 in.90 mm | - 1610 oz-in11.4 N·m | - | - 0 ~ 550 r/min | - 8000 oz-in²0.147 kg·m² | - Planetary Gear (PS) | - 10 :1 | - Equipped | $1,720.00 |
- |
Add To Cart
Request Quote |
| AZXM940MC-PS25 | - 400 W (1/2 HP) | - 3.54 in.90 mm | - 3640 oz-in25.7 N·m | - | - 0 ~ 220 r/min | - 49600 oz-in²0.919 kg·m² | - Planetary Gear (PS) | - 25 :1 | - Equipped | $1,894.00 |
- |
Add To Cart
Request Quote |