These drivers directly connecting to the EtherNet/IP™ master device using a single EtherNet/IP™ communications cable. This allows for quick and simple wiring.
EtherNet/IP™ is a trademark of ODVA.
These drivers directly connecting to the EtherCAT master device using a single EtherCAT communications cable. This allows for quick and simple wiring..
These drivers directly connecting to the PROFINET master device using a single PROFINET communications cable. This allows for quick and simple wiring..
Network converters are a device that converts from the host communication protocol to Oriental Motor's own RS-485 communication protocol. By using this network converter, our RS-485 compatible products can be controlled under host communication environment.
Multi-axis controllers / devices are network compatible devices that can operate multiple stepper motors or actuators from a single device.