The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
| Items |
EAS4X-D005-ARAKD-3 Motorized Linear Slide - Straight Type, X-axis Table with Built-in Controller (Stored Data) Web Price Request Quote
|
EAS4X-D010-ARAKD-3 Motorized Linear Slide - Straight Type, X-axis Table with Built-in Controller (Stored Data) Web Price Request Quote
|
EAS4X-D015-ARAKD-3 Motorized Linear Slide - Straight Type, X-axis Table with Built-in Controller (Stored Data) Web Price Request Quote
|
EAS4X-D020-ARAKD-3 Motorized Linear Slide - Straight Type, X-axis Table with Built-in Controller (Stored Data) Web Price Request Quote
|
EAS4X-D025-ARAKD-3 Motorized Linear Slide - Straight Type, X-axis Table with Built-in Controller (Stored Data) Web Price Request Quote
|
|||||
| Drive Method | - Ball Screw | |||||||||
| Actuator Frame Size | - 2.3 in. (W) x 2.36 in. (H) 58.4 mm (W) x 60 mm (H) | |||||||||
| Power Supply | - 24/48 VDC | |||||||||
| Frequency | - | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Location | - Straight Type | |||||||||
| Table Orientation | - X-axis Table | |||||||||
| Traveling Parallelism | - 0 in.0.03 mm | |||||||||
| Dynamic Permissible Moment |
-
MP: 144.3 lb-in MY: 42.5 lb-in MR: 132.8 lb-in MP: 16.3 N·m MY: 4.8 N·m MR: 15 N·m |
|||||||||
| Static Permissible Moment |
-
MP: 516 lb-in MY: 141.6 lb-in MR: 471.7 lb-in MP: 58.3 N·m MY: 16 N·m MR: 53.3 N·m |
|||||||||
| Lead | - 0.47 in.12 mm | |||||||||
| Max. Speed | - 23.62 in/s600 mm/s | |||||||||
| Max. Horizontal Transportable Mass | - 33.07 lb15 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Thrust | - 15.74 lb70 N | |||||||||
| Push Force | - 22.48 lb100 N | |||||||||
| Resolution | - 100 ~ 10000 P/R | |||||||||
| Repetitive Positioning Accuracy | - 0 in.0.02 mm | |||||||||
| Stroke | - 1.97 in.50 mm | - 3.94 in.100 mm | - 5.91 in.150 mm | - 7.87 in.200 mm | - 9.84 in.250 mm | |||||
|
|
||||||||||