Items |
EAC4-D05-AZAAD Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EAC4-D10-AZAAD Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EAC4-D15-AZAAD Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EAC4-D20-AZAAD Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EAC4-D25-AZAAD Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
|||||
Actuator Frame Size | - 42 mm (W) x 42 mm (H) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Frequency | - 50 Hz60 Hz | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Straight Type | |||||||||
Dynamic Permissible Moment | - | |||||||||
Static Permissible Moment | - | |||||||||
Lead | - 12 mm | |||||||||
Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
Max. Speed | - 600 mm/s | |||||||||
Thrust | - ~70 N | |||||||||
Push Force | - 100 N | |||||||||
Max. Horizontal Transportable Mass | - ~15 kg | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Resolution | - | |||||||||
Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive | |||||||||
|