The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

  • Reversed Motor Type With Guide
  • Stroke Lengths from 50 mm up to 300 mm
  • Electromagnetic Brake available
Items
Electric Cylinder

Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor
Web Price $1,942.00

Electric Cylinder

Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor
Web Price $1,942.00

Electric Cylinder

Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor
Web Price $1,963.00

Electric Cylinder

Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor
Web Price $1,963.00

Electric Cylinder

Linear Actuator (Cylinder) - Reversed Motor Type with AZ Series Absolute Encoder Motor
Web Price $1,983.00
Actuator Frame Size - 42 mm (W) x 42 mm (H)  
Power Supply - Single-Phase 100-120 VAC
Frequency - 50 Hz60 Hz
Guide - Equipped
Electromagnetic Brake - Not Equipped
Motor Location - Reversed Motor Type
Dynamic Permissible Moment - MP: 1.3 N·m
MY: 1.3 N·m
MR: 0.6 N·m  
Static Permissible Moment - MP: 3.7 N·m
MY: 3.7 N·m
MR: 3.0 N·m  
Lead - 12 mm
Stroke - 50 mm - 100 mm - 150 mm - 200 mm - 250 mm
Max. Speed - 600 mm/s
Thrust - ~70 N  
Push Force - 100 N  
Max. Horizontal Transportable Mass - ~15 kg  
Max. Vertical Transportable Mass -
Resolution -
Repetitive Positioning Accuracy - ±0.02 mm

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved