The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Reversed Motor Type
  • Stroke Lengths from 50 mm up to 500 mm
  • Contact your local sales office for information on longer stroke lengths
  • X-axis or Y-axis Table options
  • Electromagnetic Brake available
  • 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
  • Connection cables required (sold separately)
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
Items
Linear Slide

Linear Actuator (Slide) - Reversed Motor (Left Side), X-axis Table with Built-in Controller (Stored Data)
Web Price Request Quote

Linear Slide

Linear Actuator (Slide) - Reversed Motor (Left Side), X-axis Table with Built-in Controller (Stored Data)
Web Price Request Quote

Linear Slide

Linear Actuator (Slide) - Reversed Motor (Left Side), X-axis Table with Built-in Controller (Stored Data)
Web Price Request Quote

Linear Slide

Linear Actuator (Slide) - Reversed Motor (Left Side), X-axis Table with Built-in Controller (Stored Data)
Web Price Request Quote

Linear Slide

Linear Actuator (Slide) - Reversed Motor (Left Side), X-axis Table with Built-in Controller (Stored Data)
Web Price Request Quote
Drive Method - Ball Screw
Actuator Frame Size - 58.4 mm (W) x 60 mm (H)  
Power Supply - 24/48 VDC
Frequency -
Electromagnetic Brake - Not Equipped
Motor Location - Reversed Motor (Left Side)
Table Orientation - X-axis Table
Traveling Parallelism - 0.03 mm
Dynamic Permissible Moment - MP: 16.3 N·m
MY: 4.8 N·m
MR: 15 N·m  
Static Permissible Moment - MP: 58.3 N·m
MY: 16 N·m
MR: 53.3 N·m  
Lead - 12 mm
Max. Speed - 600 mm/s
Max. Horizontal Transportable Mass - 15 kg
Max. Vertical Transportable Mass -
Thrust - 70 N
Push Force - 100 N
Resolution - 100 ~ 10000 P/R
Repetitive Positioning Accuracy - 0.02 mm
Stroke - 50 mm - 100 mm - 150 mm - 200 mm - 250 mm

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved