The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
| Items |
PKP264U10A2 2.22 in. (56.4 mm) PKP Series 2-Phase Unipolar Stepper Motor Web Price $73.00
|
PKP264U10AA2 2.22 in. (56.4 mm) PKP Series 2-Phase Unipolar Stepper Motor Web Price $74.00
|
PKP264U10B2 2.22 in. (56.4 mm) PKP Series 2-Phase Unipolar Stepper Motor Web Price $75.00
|
PKP264U10BA2 2.22 in. (56.4 mm) PKP Series 2-Phase Unipolar Stepper Motor Web Price $75.00
|
PKP264U10A2-R2E 2.22 in. (56.4 mm) PKP Series 2-Phase Unipolar Stepper Motor (200 P/R, 3-Channel Voltage (TTL equivalent) Encoder) Web Price $140.00
|
|||||
| Basic Step Angle | - 1.8º | |||||||||
| Step Angle | - 1.8 ° | |||||||||
| Frame Size | - 2.22 in56.4 mm | |||||||||
| Motor Length | - 1.54 in.39 mm | - 1.54 in.39 mm | - 1.54 in.39 mm | - 1.54 in.39 mm | - 2.19 in.55.5 mm | |||||
| Motor Connection Type | - Flat Connector | |||||||||
|
Holding Torque |
- 82 oz-in0.58 N·m | |||||||||
| Type | - High-Torque | |||||||||
| Current per Phase (A/phase) | - 1 | |||||||||
| Voltage (VDC) | - 4.4 | |||||||||
| Resistance (Ω/phase) | - 4.4 | |||||||||
| Inductance (mH/phase) | - 6 | |||||||||
| Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | |||||||||
| Gear Ratio (X:1) | - | |||||||||
| Output Shaft Diameter | - 8 mm | - 1/4 in. | - 8 mm | - 1/4 in. | - 8 mm | |||||
| Backlash | - | |||||||||
| Shaft | - Single | - Single | - Double | - Double | - Single | |||||
| Encoder | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
| Encoder Output | - | - | - | - | - 200 P/R, 3-Channel | |||||
| Output Type | - | - | - | - | - Voltage (TTL equivalent) | |||||
| Connection Type | - Unipolar | |||||||||
| Lead Wires | - 5 | |||||||||
| Rotor Inertia | - 0.77 oz-in²140x10-7 kg·m² | |||||||||
| Radial Load | - 0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N | |||||||||
| Axial Load | - 6.7 lb30 N | |||||||||
| Permissible Moment Load | - | |||||||||
| Brake Type | - | |||||||||
| Brake Power Supply | - | |||||||||
| Excitation Current | - | |||||||||
| Static Friction Torque | - | |||||||||
|
|
||||||||||