The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
| Items |
PKP243U08A2 1.65 in. (42 mm) PKP Series 2-Phase Unipolar Stepper Motor Web Price $61.00
|
PKP243U08B2 1.65 in. (42 mm) PKP Series 2-Phase Unipolar Stepper Motor Web Price $63.00
|
PKP243U09A2 1.65 in. (42 mm) PKP Series 2-Phase Unipolar Stepper Motor Web Price $61.00
|
PKP243U09B2 1.65 in. (42 mm) PKP Series 2-Phase Unipolar Stepper Motor Web Price $63.00
|
PKP243U09A2-R2E 1.65 in. (42 mm) PKP Series 2-Phase Unipolar Stepper Motor (200 P/R, 3-Channel Voltage (TTL equivalent) Encoder) Web Price $127.00
|
|||||
| Basic Step Angle | - 1.8º | |||||||||
| Step Angle | - 1.8 ° | |||||||||
| Frame Size | - 1.65 in42 mm | |||||||||
| Motor Length | - 1.3 in.33 mm | - 1.3 in.33 mm | - 1.3 in.33 mm | - 1.3 in.33 mm | - 1.83 in.46.5 mm | |||||
| Motor Connection Type | - Flat Connector | |||||||||
|
Holding Torque |
- 36 oz-in0.26 N·m | |||||||||
| Type | - High-Torque | |||||||||
| Current per Phase (A/phase) | - 0.8 | - 0.8 | - 0.95 | - 0.95 | - 0.95 | |||||
| Voltage (VDC) | - 5.3 | - 5.3 | - 4.5 | - 4.5 | - 4.5 | |||||
| Resistance (Ω/phase) | - 6.6 | - 6.6 | - 4.7 | - 4.7 | - 4.7 | |||||
| Inductance (mH/phase) | - 5.3 | - 5.3 | - 3.7 | - 3.7 | - 3.7 | |||||
| Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | |||||||||
| Gear Ratio (X:1) | - | |||||||||
| Output Shaft Diameter | - 5 mm | |||||||||
| Backlash | - | |||||||||
| Shaft | - Single | - Double | - Single | - Double | - Single | |||||
| Encoder | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
| Encoder Output | - | - | - | - | - 200 P/R, 3-Channel | |||||
| Output Type | - | - | - | - | - Voltage (TTL equivalent) | |||||
| Connection Type | - Unipolar | |||||||||
| Lead Wires | - 5 | |||||||||
| Rotor Inertia | - 0.197 oz-in²36x10-7 kg·m² | |||||||||
| Radial Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N | |||||||||
| Axial Load | - 3.3 lb15 N | |||||||||
| Permissible Moment Load | - | |||||||||
| Brake Type | - | |||||||||
| Brake Power Supply | - | |||||||||
| Excitation Current | - | |||||||||
| Static Friction Torque | - | |||||||||
|
|
||||||||||