αSTEP

The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.

  • 60 mm Frame Size
  • Horizontal movement
  • High-Speed or High-Transportable-Mass Type
  • Electromagnetic Brake options
  • AZ Series Driver (AC Input) required
Items
Rack and Pinion Geared Stepper Motor

High-Speed AZ Series Horizontal Rack and Pinion System (100 mm Stroke) (AC Input)
Web Price $953.00

Rack and Pinion Geared Stepper Motor

High-Speed AZ Series Horizontal Rack and Pinion System (200 mm Stroke) (AC Input)
Web Price $960.00

Rack and Pinion Geared Stepper Motor

High-Speed AZ Series Horizontal Rack and Pinion System (300 mm Stroke) (AC Input)
Web Price $960.00

Rack and Pinion Geared Stepper Motor

High-Speed AZ Series Horizontal Rack and Pinion System (400 mm Stroke) (AC Input)
Web Price $967.00

Rack and Pinion Geared Stepper Motor

High-Speed AZ Series Horizontal Rack and Pinion System (500 mm Stroke) (AC Input)
Web Price $975.00
Frame Size - 60 mm
Type - High-Speed
Electromagnetic Brake - Not Equipped
Linear Direction - Horizontal
Motor Type - AZ Series (Positioning Control)
Power Input - AC
Maximum Speed - 500 mm/s
Max. Horizontal Transportable Mass - 10 kg
Max. Vertical Transportable Mass -
Maximum Acceleration - 1 m/s2
Thrust - 110 N
Push Force - 110 N
Max. Holding Force - 110 N
Minimum Travel Amount - 0.01 mm
Rotor Inertia - 370x 10-7 kg·m²
Stroke - 100 mm - 200 mm - 300 mm - 400 mm - 500 mm
Repetitive Positioning Accuracy - ±0.25 mm

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved