![]()
The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
| Items |
LM4F500AZAC-1 High-Speed AZ Series Vertical Rack and Pinion System (100 mm Stroke) (AC Input) Web Price $1,013.00
|
LM4F500AZAC-2 High-Speed AZ Series Vertical Rack and Pinion System (200 mm Stroke) (AC Input) Web Price $1,021.00
|
LM4F500AZAC-3 High-Speed AZ Series Vertical Rack and Pinion System (300 mm Stroke) (AC Input) Web Price $1,021.00
|
LM4F500AZAC-4 High-Speed AZ Series Vertical Rack and Pinion System (400 mm Stroke) (AC Input) Web Price $1,027.00
|
LM4F500AZAC-5 High-Speed AZ Series Vertical Rack and Pinion System (500 mm Stroke) (AC Input) Web Price $1,027.00
|
|||||
| Frame Size | - 80 mm | |||||||||
| Type | - High-Speed | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Linear Direction | - Vertical | |||||||||
| Motor Type | - AZ Series (Positioning Control) | |||||||||
| Power Input | - AC | |||||||||
| Maximum Speed | - 500 mm/s | |||||||||
| Max. Vertical Transportable Mass | - 19.5 kg | - 19.4 kg | - 19.2 kg | - 19 kg | - 18.8 kg | |||||
| Maximum Acceleration | - 1 m/s2 | |||||||||
| Thrust | - 220 N | |||||||||
| Push Force | - 220 N | |||||||||
| Max. Holding Force | - 220 N | |||||||||
| Minimum Travel Amount | - 0.01 mm | |||||||||
| Rotor Inertia | - 370x 10-7 kg·m² | |||||||||
| Stroke | - 100 mm | - 200 mm | - 300 mm | - 400 mm | - 500 mm | |||||
| Repetitive Positioning Accuracy | - ±0.07 mm | |||||||||
|
|
||||||||||