Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.

  • No Backlash
  • High Strength
  • A spider controls the vibration generated by the motor
Unit of Measure
Items
Flexible Coupling

Flexible Coupling (3/16 in. to 3/16 in.)
Web Price $44.00

Flexible Coupling

Flexible Coupling (3/16 in. to 1/4 in.)
Web Price $44.00

Flexible Coupling

Flexible Coupling (3/16 in. to 5/16 in.)
Web Price $44.00

Flexible Coupling

Flexible Coupling (6 mm to 3/16 in.)
Web Price $44.00

Flexible Coupling

Flexible Coupling (6 mm to 1/4 in.)
Web Price $44.00
Outer Diameter - 0.79 in20 mm
Length - 1.14 in29 mm
Normal Torque - 44 lb-in5 N·m
Shaft Hole Diameter d1 - 0.19 in4.76 mm - 0.19 in4.76 mm - 0.19 in4.76 mm - 0.24 in6 mm - 0.24 in6 mm
Shaft Hole Diameter d2 - 0.19 in4.76 mm - 0.25 in6.35 mm - 0.31 in7.94 mm - 0.19 in4.76 mm - 0.25 in6.35 mm

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved