The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.

  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
Items
pc_fpw.jpg

Watertight Induction Motor

pc_fpw.jpg

Watertight Induction Motor

pc_fpw.jpg

Watertight Induction Motor

pc_fpw.jpg

Watertight Induction Motor

pc_fpw.jpg

Watertight Induction Motor
Motor Frame Size
- 3.15 in. sq.
Output Power - 25 W (1/30 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Gear Ratio (X:1) - 3.6 :1 - 6 :1 - 9 :1 - 15 :1 - 18 :1
Rated Torque (lb-in)
- 4.4 - 7.3 - 10.6 - 18.5 - 22
Rated Speed (rpm) - 500 - 300 - 200 - 120 - 100
Permissible Load Inertia
- 22 oz-in2 - 61 oz-in2 - 137 oz-in2 - 380 oz-in2 - 550 oz-in2
RoHS Compliant
- No
Safety Standards
- UL CSA EN CE
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved