Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

  • 6 W (1/125 HP)
  • 2.36 in. (60 mm) Frame Size
  • Rated Torque
    • Round Shaft = 5.5 oz-in (39 mN·m)
    • Parallel Shaft Gear = 1.59 ~ 53 lb-in (0.18 ~ 6 N·m)
  • Lead Wire Type
  • Electromagnetic Brake available
Unit of Measure
Items
AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (5:1 Gear Ratio)
Web Price Request Quote

AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (6:1 Gear Ratio)
Web Price Request Quote

AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (7.5:1 Gear Ratio)
Web Price Request Quote

AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (9:1 Gear Ratio)
Web Price Request Quote

AC Motor

6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (12.5:1 Gear Ratio)
Web Price Request Quote
Frame Size - 2.36 in60 mm
Output Power - 6 W (1/125 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.220 A [110 VAC] 0.225 A [115 VAC]
Type - Lead Wire
Electromagnetic Brake - Not Equipped
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 3/8 in.
Rated Torque - 1.59 lb-in  0.18 N·m   - 1.85 lb-in  0.21 N·m   - 2.3 lb-in  0.26 N·m   - 2.8 lb-in  0.32 N·m   - 3.8 lb-in  0.44 N·m  
Rated Speed (rpm) - 360 - 300 - 240 - 200 - 144
Permissible Load Inertia - 66 oz-in²When performing instantaneous stop = 8.5 oz-in²12 x 10-4 kg·m²When performing instantaneous stop = 1.55 x 10-4 kg·m² - 98 oz-in²When performing instantaneous stop = 12.2 oz-in²18 x 10-4 kg·m²When performing instantaneous stop = 2.23 x 10-4 kg·m² - 153 oz-in²When performing instantaneous stop = 19.1 oz-in²28 x 10-4 kg·m²When performing instantaneous stop = 3.49 x 10-4 kg·m² - 220 oz-in²When performing instantaneous stop = 27 oz-in²40 x 10-4 kg·m²When performing instantaneous stop = 5.02 x 10-4 kg·m² - When performing instantaneous stop = 53 oz-in²430 oz-in²78 x 10-4 kg·m²When performing instantaneous stop = 9.69 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Output Shaft End = 33 lb0.79 in. from Output Shaft End = 45 lb10 mm from Output Shaft End = 150 N20 mm from Output Shaft End = 200 N
Permissible Thrust Load - 9 lb40 N
Permissible Thrust Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- UL CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved