Stepper Motor Controllers.

Items
scx10-img

SCX10 Universal Stepper Motor Controller (Single Axis)
Web Price Request Quote

sg8030j-d-img.jpg

SG8030J Stepper Motor Controller with DIN Rail Mounting (Single Axis)
Web Price Request Quote

sg8030j-u-img

SG8030J Stepper Motor Controller with Recessed Mounting (Single Axis)
Web Price Request Quote

EMP_top.jpg

EMP Series Programmable Motion Controller (Single Axis)
Web Price Request Quote

EMP_top.jpg

EMP Series Programmable Motion Controller with Connectors (Single Axis)
Web Price Request Quote
Number of Control Axis - Single Axis
Serial Communication - RS-232C USB CANopen - - - RS-232C - RS-232C
Daisy Chain - Yes - No - No - No - No
Encoder Feedback Connection - Yes - No - No - No - No
Sequences - 100 Max - 1 sequence or 4 data postions - 1 sequence or 4 data postions - 32 (1000 commands max) - 32 (1000 commands max)
Maximum Pulse Frequency - 1.24 MHz - 200 kHz - 200 kHz - 200 kHz - 200 kHz
RoHS Compliant
- Yes
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved