Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
| Items |
3TK6A-AULA Discontinued Product |
4TK10A-AULA Discontinued Product |
5TK20A-AULA Discontinued Product |
3TK6GN-AUL / 3GN3KA Discontinued Product |
3TK6GN-AUL / 3GN3.6KA Discontinued Product |
|||||
|
Motor Frame Size |
- 2.76 in. sq. | - 3.15 in. sq. | - 3.54 in. sq. | - 2.76 in. sq. | - 2.76 in. sq. | |||||
| Output Power | - 6 W (1/125 HP) | - 10 W (1/75 HP) | - 20 W (1/38 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | |||||
| Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
| Gear Ratio (X:1) | - | - | - | - 3 :1 | - 3.6 :1 | |||||
| Torque at Max Output (lb-in) | - 0.77 | - 1.15 | - 2.19 | - 1.87 | - 2.25 | |||||
| Speed at Max Output (rpm) | - 900 | - 900 | - 900 | - 300 | - 250 | |||||
|
RoHS Compliant |
- No | |||||||||
|
Safety Standards |
- UL CSA EN CE | |||||||||
|
|
||||||||||