Linear actuators / cylinders.
| Items |
EACM4D05ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price $659.00
|
EACM4D10ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price $659.00
|
EACM4D15ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price $684.00
|
EACM4D20ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price $684.00
|
EACM4D25ARAK Motorized Cylinder - Straight Motor Type (Cylinder and Motor Only) Web Price $708.00
|
|||||
| Actuator Frame Size | - 1.65 in. (W) x 1.65 in. (H) 42 mm (W) x 42 mm (H) | |||||||||
| Power Input | - DC | |||||||||
| Guide | - Not Equipped | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Location | - Straight Type | |||||||||
| Dynamic Permissible Moment | - | |||||||||
| Static Permissible Moment | - | |||||||||
| Lead | - 0.47 in.12 mm | |||||||||
| Stroke | - 1.97 in.50 mm | - 3.94 in.100 mm | - 5.91 in.150 mm | - 7.87 in.200 mm | - 9.84 in.250 mm | |||||
| Max. Speed | - 23.62 in/s600 mm/s | |||||||||
| Thrust | - ~15.74 lb ~70 N | |||||||||
| Push Force | - 22.48 lb 100 N | |||||||||
| Max. Horizontal Transportable Mass | - ~33.07 lb ~15 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Resolution | - 100 ~ 10000 P/R | |||||||||
| Repetitive Positioning Accuracy | - ±0.0008 in.±0.02 mm | |||||||||
|
RoHS Compliant |
- Yes | |||||||||
|
|
||||||||||