The MBD Series fan kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as mounting brackets and finger guards or filter. Bolts and nuts to secure mounting brackets are also supplied.
| Items |
T-MBD8-48S-GA Fan Kit Web Price Request Quote
|
T-MBD8-24S-GA Fan Kit Web Price Request Quote
|
T-MBD10-48S-GA Fan Kit Web Price Request Quote
|
T-MBD10-24S-GA Fan Kit Web Price Request Quote
|
T-MBD8-48S-FA Fan Kit Web Price Request Quote
|
|||||
| Impeller Diameter* | - 3.15 in.80 mm | - 3.15 in.80 mm | - 3.94 in.100 mm | - 3.94 in.100 mm | - 3.15 in.80 mm | |||||
| Power Supply* | - 48 VDC | - 24 VDC | - 48 VDC | - 24 VDC | - 48 VDC | |||||
| Current (A) | - 0.50 | - 0.70 | - 0.70 | - 1 | - 0.50 | |||||
| Function | - Pulse Sensor | |||||||||
| Speed (r/min)* | - 2600 | - 2600 | - 2400 | - 2400 | - 2600 | |||||
| Max. Air Flow* | - 51.2 CFM 1.45 m3/min | - 51.2 CFM 1.45 m3/min | - 68.8 CFM 1.95 m3/min | - 68.8 CFM 1.95 m3/min | - 51.2 CFM 1.45 m3/min | |||||
| Max. Static Pressure* | - 0.786 inH2O 196 Pa | - 0.786 inH2O 196 Pa | - 1.18 inH2O 294 Pa | - 1.18 inH2O 294 Pa | - 0.786 inH2O 196 Pa | |||||
| Noise Level* | - 51 dB (A) | - 51 dB (A) | - 56 dB (A) | - 56 dB (A) | - 51 dB (A) | |||||
| List Price |
-
$111.00 |
-
$107.00 |
-
$121.00 |
-
$117.00 |
-
$119.00 |
|||||
| Output Type | - Open-collector output | |||||||||
|
|
||||||||||