The ASC Series utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the ASC series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.

  • No Hunting or Gain tuning
  • Closed Loop
  • Geared options
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • 24 VDC Power supply input
  • RoHS compliant
Unit of Measure
Items
Stepper Motor

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote

Stepper Motor

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote

Stepper Motor

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote

Stepper Motor

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote

Stepper Motor

AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Speed-Torque Characteristics -
Graph
-
Graph
-
Graph
-
Graph
-
Graph
Holding Torque
- 7.8 oz-in0.055 N·m - 211.2 oz-in1.5 N·m - 283.2 oz-in2 N·m - 17 oz-in0.12 N·m - 42 oz-in0.3 N·m
Frame Size - 1.1 in28 mm - 1.1 in28 mm - 1.1 in28 mm - 1.1 in28 mm - 1.65 in42 mm
Power Supply - 24 VDC
Shaft/Gear Type - Round Shaft (No Gearhead) - Harmonic Gear - Harmonic Gear - Round Shaft (No Gearhead) - Round Shaft (No Gearhead)
Gear Ratio (X:1) - - 50 :1 - 100 :1 - -
Shaft - Single
Electromagnetic Brake - Not Equipped
Permissible Speed Range (r/min) - - 0 ~ 70 - 0 ~ 35 - -
Rotor Inertia - 0.06 oz-in²11x10-7 kg·m² - 0.077 oz-in²14x10-7 kg·m² - 0.077 oz-in²14x10-7 kg·m² - 0.148 oz-in²27x10-7 kg·m² - 0.37 oz-in²68x10-7 kg·m²
Safety Standards
- UL CSA CE
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved