Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.

  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/75 HP (10 W) to 1/8 HP (90 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.56 ~ 11 r/min to 100 ~ 2000 r/min
Unit of Measure
Items
AXU_A-top.jpg

Brushless Speed Control System
Web Price Request Quote

AXU_A-top.jpg

Brushless Speed Control System
Web Price Request Quote

AXU_A-top.jpg

Brushless Speed Control System
Web Price Request Quote

AXU_A-top.jpg

Brushless Speed Control System
Web Price Request Quote

AXU_A-top.jpg

Brushless Speed Control System
Web Price Request Quote
Motor Frame Size
- 2.36 in. sq. - 2.36 in. sq. - 2.36 in. sq. - 3.15 in. sq. - 3.15 in. sq.
Output Power - 10 W (1/75 HP) - 10 W (1/75 HP) - 10 W (1/75 HP) - 25 W (1/30 HP) - 25 W (1/30 HP)
Power Supply - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC - Three-Phase 200-230 VAC - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC
Gear Ratio (X:1) -
Variable Speed Range (r/min) - 100 ~ 2000
Rated Torque (lb-in)
- 0.40 - 0.40 - 0.40 - 1.1 - 1.1
Permissible Load Inertia
- 2.70 oz-in2 - 2.70 oz-in2 - 2.70 oz-in2 - 9.80 oz-in2 - 9.80 oz-in2
RoHS Compliant
- No
Safety Standards
- UL CSA EN CE
Speed Control Method (Select one of the following)
- Panel mounted potentiometer
Number of Speed Settings
- 1
Instantaneous Stop - Yes
Multi-Axes Control
- No
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m)
- 10.5
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved