Items |
![]() DS503-2 On-Board Type New Pentagon (Bipolar) Full/Half-step Driver (12 - 24 VDC) Web Price Request Quote
|
![]() DS507-2 On-Board Type New Pentagon (Bipolar) Full/Half-step Driver (12 - 24 VDC) Web Price Request Quote
|
![]() DS514-2 On-Board Type New Pentagon (Bipolar) Full/Half-step Driver (12 - 24 VDC) Web Price Request Quote
|
![]() DS503F-2 On-Board Type New Pentagon (Bipolar) Microstep Driver (12 - 24 VDC) Web Price Request Quote
|
![]() DS507F-2 On-Board Type New Pentagon (Bipolar) Microstep Driver (12 - 24 VDC) Web Price Request Quote
|
|||||
Drive Method | - Bipolar Constant Current Drive | |||||||||
Excitation Mode |
-
Full Step 0.72º/step Half Step 0.36º/step |
-
Full Step 0.72º/step Half Step 0.36º/step |
-
Full Step 0.72º/step Half Step 0.36º/step |
- Microstep | - Microstep | |||||
Power Source | - 12 - 24 VDC | |||||||||
Main Power | - 0.7 A | - 1.4 A | - 2.3 A | - 0.7 A | - 1.4 A | |||||
Logic Circuit | - 5 VDC ±5%, 0.02 A | - 5 VDC ±5%, 0.02 A | - 5 VDC ±5%, 0.02 A | - 5 VDC ±5%, 0.1 A | - 5 VDC ±5%, 0.1 A | |||||
Rated Current | - 0.35 A/Phase | - 0.75 A/Phase | - 1.4 A/Phase | - 0.35 A/Phase | - 0.75 A/Phase | |||||
Operating Temperature | - 0 ~ 40ºC | |||||||||
Operating Humidity | - 85% or less, noncondensing | |||||||||
Cooling Method | - Natural Ventilation | |||||||||
|