The ouput table of the hollow rotary actuator allows direct installation of your load.
  • Large-Diameter, Hollow Output Table
  • Accurate Positioning
  • Shorter Positioning Time
  • Simple Home Hunting
  • RoHS compliant
Items
dg60-img

Hollow Rotary Actuator

dg60-img

Hollow Rotary Actuator

dg85-img

Hollow Rotary Actuator

dg85-img

Hollow Rotary Actuator

dg130-img

Hollow Rotary Actuator
Type - Standard - Standard - High-Rigidity - High-Rigidity - High-Rigidity
Frame Size (in. sq.) - 2.36 - 2.36 - 3.35 - 3.35 - 5.12
Power Supply - 24 VDC - 24 VDC - Single-Phase 100-115 VAC - Single-Phase 100-115 VAC - Single-Phase 100-115 VAC
Frequency - - - 50 Hz 60 Hz - 50 Hz 60 Hz - 50 Hz 60 Hz
Current - 1.0 A - 1.0 A - 3.3 A - 3.3 A - 5.0 A
Shaft - Single - Double - Single - Double - Single
Permissible Torque (lb-in) - 7.9 - 7.9 - 24 - 24 - 106
Permissible Speed (r/min) - 200
Repetitive Positioning Accuracy (arc sec)
- ±15 (±0.004º)
Lost Motion (min)
- 2 (0.033º)
Angle Transfer Error (min)
- 4 (0.067º) - 4 (0.067º) - 4 (0.067º) - 4 (0.067º) - 3 (0.05º)
Permissible Thrust Load (lb) - 22 - 22 - 112 - 112 - 450
Permissible Moment Load (lb-in) - 17.7 - 17.7 - 88 - 88 - 440
Parallelism of Output Table (in.) - 0.002 - 0.002 - 0.0012 - 0.0012 - 0.0012
RoHS Compliant
- Yes
Safety Standards
- UL CSA CE - UL CSA CE - UL CSA (driver only) EN CE - UL CSA (driver only) EN CE - UL CSA EN CE
List Price -
$1,406.00
-
$1,409.00
-
$2,383.00
-
$2,387.00
-
$2,750.00

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved